-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Servo Amplifier
MELSERVO-JE-C CC-Link IE Field Network Basic
- Feature
- Specification
- Standards
- Discontinued
CC-Link IE Field Network Basic
Ethernet-based open network
e-F@ctory with MR-JE-C
CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC. The network operates on the standard Ethernet protocol stack, which can be used together with TCP/IP communications (such as HTTP, FTP). This feature allows CC-Link IE Field Network Basic compatible products and Ethernet compatible products to be connected on the same Ethernet communications line, enabling a highly-flexible and lowcost system.
[Features of CC-Link IE Field Network Basic]
1.Small-scale network system configuration
2.Simple setup and easy troubleshooting
3.Combining with TCP/IP communications
4.Wider range of connectable products

Seamless data coordination
Transparent Communications with Seamless Data Coordination
Transparent communications are achieved by utilizing SLMP* that enables seamless connectivity within all levels of manufacturing.
For example, power consumption and a result of machine
diagnosis can be checked in the upper-level information
system.
- * Seamless Message Protocol