-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Servo Amplifier
MELSERVO-JE-C Features
- Feature
- Specification
- Standards
- Discontinued
Contents
Features of MR-JE-C
Profile mode
CiA 402 Drive Profile OperationMR-JE-C servo amplifier supports CiA 402 drive profile.
- Profile position mode: pp
- Profile velocity mode: pv
- Profile torque mode: tq
- Homing mode: hm
The servo amplifier generates a command to a target position based on the target position and speed set in the master station, and starts positioning operation with a start signal.

Pulse train command/analog voltage command
Positioning ModuleMR-JE-C supports Positioning modules (both differential and open-collector types) and enables position control by pulse train command and speed/torque control by analog voltage command.

MODBUS®/TCP
MODBUS®/TCP NetworkVer.UPIn addition to CC-Link IE Field Network Basic and SLMP, MODBUS®/TCP network is supported by MR-JE-C, and enables the master device to drive machines.
- * MODBUS®/TCP network is supported by MR-JE-C with software version A3 or later.