-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Servo Amplifier
MELSERVO-JE-C Multi-Axis System
- Feature
- Specification
- Standards
- Discontinued
Multi-axis System with MR-JE-C
Multi-axis system
Configuring Multi-axis System Easily
A system configured with CC-Link IE Field Network Basic has following features:
- Flexible network connection is configured easily using a managed switch.
(Network topology: Star topology, Maximum station-to-station distance: 100 m (Note 1)) - An FX5 CPU module alone controls multiple axes. (Up to 6 axes are connectable. (Note 2))
- Simple synchronous operations including horizontal, vertical, and rotational movements are possible with a start signal to all axes via cyclic transmission.
- Tuning, monitoring, diagnosing, reading/writing parameters, and test operations are enabled with a personal computer (MR Configurator2) connected via Ethernet.(Note 3)Ver.UP

[Application examples]
Packing machines, packaging machines, material handling systems, and parts assembly machines- Notes: 1. For the maximum station-to-station distance, contact manufacturers of the managed switch to be used.
- 2. For the maximum number of axes to be connected, refer to the relevant instruction manuals of the master station to be used.
- 3. Ethernet communication is supported by MR-JE-C servo amplifier with software version A3 or later and MR Configurator2 with software version 1.68W or later.