-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces (HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Small screen, big possibilities
Small, compact, easy to operate!
Ethernet built into a compact body!
The intuitively understandable 5-color backlight offers choices of backlight color and backlight blink
according to machine operation state.
| Item | Specifications |
|---|---|
| Display | 3.8", monochrome (black/white), 32 shade grayscale TFT LCD display |
| Resolution | 320 × 128 dots |
| Backlight | 5-color LED (white, green, pink, orange, red) |
| User memory | Memory for storage (ROM): 3 MB |
| Standard interface | Ethernet, RS-422/485 USB device (USB Mini-B): 1 channel (USB 1.1 (Full-Speed 12 Mbps)) |
| Extension interface | For installing an SD memory card unit |
High-definition LCD
GT2103 is equipped with an easy to see, compact high-resolution TFT LCD with 32 gray scales.
SD memory card unit is available!
SD memory cards can be used when the optional SD memory card unit is attached.
GT2103-PMBD external appearance [rear face]
| ①SD memory card unit interface | Connect an optional SD memory card unit and save data including alarms and logging data.
*Excluding GT2103-PMBLS |
|---|---|
| ②USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data. |
| ③RS-422/485 interface | Connect to various industrial devices and barcode readers.
*Excluding GT2103-PMBDS2 *RS-422 on GT2103-PMBLS (dedicated to FX connection) |
| ④Ethernet interface | Use Ethernet to simultaneously connect up to two types of industrial devices from different
manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. *GT2103-PMBD only |