-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces (HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- GOT2000
- GT27 model
- GT25 model
- GT25 rugged model
- GT25 open frame model
- GT23 model
- GT21 model
- Wide model
- Handy GOT
Easy to see, easy to operate
Pursuing usability of a single-hand operation Ergonomics designGT2506HS
With the design based on the human engineering, GT2506 Handy GOT can be held at a natural wrist angle so that the screen can easily be viewed from the front side. In addition, a rounded and easy-to-hold grip is adopted.
*It is designed to be held by left hand (operated by right hand).
To operate or stop the machine LED operation switchesGT2506HS
LEDs (green) for confirming the operation are installed to push button switches. Operation condition can be recognized at a glance with these LED lamps. In addition, button names can be freely changed by using a name sheet.
Components
Improve device safety
1Emergency stop switch
An emergency stop switch is used to stop the operation of devices in case of an emergency.
It utilizes a "normally closed contact" for safety. An emergency stop switch guard cover (option) is also available to prevent accidental operation.
Ensure security
2Keylock switch (2-position switch)
Operators can be restricted depending on the operation, such as switching manual/automatic operation or selecting the modes. Once the key is pulled out, others cannot operate it.
The switch is used with wiring to the input of programmable controllers.
No hard switches needed on the operation panel
3Operation switches/LED operation switches
The switches can be used to operate and stop machines.
Hard switches on the operation panel are no longer required.
These switches can be wired to inputs of programmable controllers and other devices.
Easy connection/disconnection by one-touch operation
4External connection cable
The GT25 Handy GOT and external connection cable can be easily connected/disconnected by a single operation. No tool is required.
Safety in case of an accident
5Grip switch
The three-position (OFF-ON-OFF) type deadman switch is adopted as an interlock for preventing operation mistakes and prohibiting operation of a machine. The switch can directly control external equipment to give immediate stop commands to a machine. The switch can be wired to inputs of programmable controllers and other devices.
Support for a single-hand operation
6Hand strap
Holding the GT25 Handy GOT putting your hand under the strap on the back side prevents the device from falling. This strap ensures safety of your long time working.
Useful for large capacity data storage
7SD memory card interface
In addition to the built-in memory, a large amount of data such as document display data, logging data, alarm data, and backup/restoration data can be stored by inserting an SD memory card (option).
Useful for data collection and setting up multiple GOTs
8USB interface: host (USB-A)
By connecting a USB memory directly to GT25 Handy GOT, OS and project data of the GOT can be updated. It is useful for reading the data logged by the GOT and analyzing it on a personal computer.
As the interface with various devices
9USB interface: device (USB Mini-B)
Without opening the electrical cabinet and by only connecting a personal computer to GT25 Handy GOT, you can use the GOT as a transparent gateway to enable programming, startup, and adjustment of industrial devices*.
*The GT25 Handy GOT can be connected to programmable controllers, servos, inverters, and robots manufactured by Mitsubishi Electric.