-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Product list
| Classification | Model | Specifications, remarks |
|---|---|---|
| GOT | GT2505-VTBD | Display: 5.7" VGA, TFT color LCD: 65536 colors, Panel color: black, Power supply: 24 V DC |
| RS-232/485 signal conversion adapter | GT14-RS2T4-9P | For connecting the RS-232 (D-sub 9-pin connector) and RS-485 (terminal block) |
| Protective sheet | GT25-05PSGC-2 | Antiglare type, Transparent, With a hole for the USB environmental protection cover, A set of 5 sheets |
| GT25-05PSCC-2 | Clear type, Transparent, With a hole for the USB environmental protection cover, A set of 5 sheets | |
| USB environmental protection cover | GT21-WUCOV | Environmental protection cover for the USB interface on the GOT front face (for replacement) |
| Protective cover for oil*1 | GT25-05PCO-2 | For 5.7" |
| Stand | GT05-50STAND | For 5.7" |
| SD memory card | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB |
| NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | |
| NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | |
| NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | |
| Attachment*2 | GT15-50ATT-95W | For replacing A956WGOT, F940WGOT |
| GT15-50ATT-85 | For replacing A85□GOT | |
| Battery | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data (for replacement) |
| Panel-mounted USB port extension | GT14-C10EXUSB-4S | Cable length: 1m, for routing the USB port (host) of the GOT rear face to the front side of the control panel |
| HMI/GOT Screen Design Software MELSOFT GT Works3 | GT-WORKS3-C1 [NEW] | Single user license, Electronic |
| GOT Mobile Function License*3 | GT25-WEBSKEY-1 | 1 license |
- *1Check if the protective cover for oil can be used in the actual environment before use. When using the cover, the front USB interface cannot be used.
- *2The attachment can be used when the mounting panel thickness is 2 to 3 mm. After replacement using the attachment, the replaced GOT does not comply with IP67F.
- *31 license is required for 1 GOT unit.
- *For inquiries relating to the status of conforming to various standards and laws (CE, UKCA, UL/cUL, KC, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".