-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
GT2505-VTBD Compact body, clear and bright display
Panel cut dimensions compatible with existing models
Easy to replace GT14 models because of the same panel cut dimensions.
Clear display with 4 times higher resolution
Higher resolution while keeping the screen size the same as GT14 models. 640×480 dots high resolution LCD displays clear characters.
Recommended functions
01 GOT Mobile function
Via GOT at the production site, connected devices can be monitored from multiple information devices (clients) such as computers and tablets in a remote location. You can check the production in a timely manner and take necessary actions immediately. Just display the production status on a large monitor, and you can easily implement an ANDON system.
- *A separate license (GT25-WEBSKEY) is required.
- *A browser (Google Chrome or Safari) is required on the client.
- *Up to five clients can connect to one GOT at the same time.
- *An access point is required separately because the wireless LAN communication unit cannot be used with GT2505.
For the details, please refer to the GOT Smart Web-based Remote Solutions.
(L08416ENG)
02 Drive recorder
GOT can be used to display the screen equivalent to the drive recorder of MR Configurator2. Easily check the servo data (motor current, position command, etc.) on GOT without using a personal computer.
03 System launcher/System launcher (servo network)
A graphical configuration diagram of programmable controller and servo systems indicates module statuses.
04 Sequence program monitor (Ladder)/(iQ-R ladder)
When an error occurs, GOT can monitor and edit a sequence program in a controller in the ladder format, and also can change current values of devices. There is no need for a personal computer.
05 Operation log
GOT records all the operations performed by operators. Checking the recorded operation history helps you to identify and analyze the cause of the error occurred due to improper operations, leading to making improvements, preventing reoccurrence, and enhancing traceability.
GT2505 system configuration
- *Can be converted to RS-485 by using GT14-RS2T4-9P.
Professional designs in just a few clicks
You can design GOT widescreens with GT Works3, familiar software that can be commonly used for the GOT2000 Series.
- *Use GT Works3 Version 1.180N or later to design screens of GT2505.
- *For the details of GT Works3 functions, please refer to "GT Works3".
GOT2000 Series 5.7-inch models functions list
| Item | GT2705 | GT2505 | GT1455 | ||
|---|---|---|---|---|---|
| Hardware specifications | Memory | Memory for storage (ROM) | 32MB | 32MB | 9MB |
| Memory for operation (RAM) | 80MB | 80MB | - | ||
| SRAM user area/D drive | ●/- | ●/- | ●/● | ||
| Ethernet/CC-Link IE Field Basic | ●/● | ●/● | ●/- | ||
| USB host/USB device | ●/● | ●/● | ●/● | ||
| Extension interface/Side interface | ●*2 | - | - | ||
| Touch panel simultaneous press (two points) | ● | - | - | ||
| Vertical display *1 | ● Rotate 90° to left |
● Rotate 90° to right |
● Rotate 90° to right |
||
| Functions | Recipe display(record list) | ● | ● | - | |
| Document displayMemory | ● | ● | - | ||
| Historical trend graph(Memory) | ● | ● | ● | ||
| Logging(Memory)(Battery) | ● | ● | ● | ||
| GOT Mobile functionLicense(Memory) | ● | ● | - | ||
| VNC server functionLicense | ● | ● | ● | ||
| Remote personal computer operation function (Ethernet)License | ● | ● | - | ||
| Sound output functionUnit | ● | - | - | ||
| MES interface functionLicense(Memory) | ● | ● | - | ||
| Wireless LAN functionUnit | ● | - | - | ||
| Operation logMemory | ● | ● | - | ||
| KANA KANJI conversion | ● | ● | ● | ||
| Backup/RestorationMemory | ● | ● | ● | ||
| FA transparent | ● | ● | ● | ||
| Multi-channel function(Unit) | ●*3 4channels |
●*4 4channels |
●*4 2channels |
||
| Multiple GOT connection | - | - | ● | ||
| SoftGOT-GOT linkLicense | ● | ● | - | ||
| Gesture function | ● | - | - | ||
| Sequence program monitor (Ladder) / (iQ-R ladder)Memory | ● | ● | - | ||
| Sequence program monitor (SFC)Memory | ● | ● | - | ||
| Network monitor | ● | ● | - | ||
| CC-Link IE Field Network diagnostics | ● | ● | - | ||
| Drive recorder |
● | ● | - | ||
| Servo amplifier monitor |
● | ● | - | ||
| R/Q motion monitor |
● | ● | - | ||
| Log viewer(Memory) | ● | ● | - | ||
| System launcher | ● | ● | - | ||
| System launcher (servo network) |
● | ● | - | ||
-
UnitOption unit required
-
LicenseLicense required
-
MemorySD memory card or USB memory required
-
BatteryBattery required
-
( )Required depending on conditions of use
- *1Remote personal computer
operation function (Ethernet) cannot be used.
The following screens are displayed horizontally: utility screen, monitor and data management screens that are displayed from the utility screen (sequence program monitor, etc.). For the details of other GOT operations when placed vertically, please refer to the relevant product manual or the Help. - *2For the applicable option units, please refer to the Graphic Operation Terminal GOT2000 Series Catalog L(NA)08270ENG-K or the relevant product manual.
- *3Up to three communication units can be installed on GT2705.
- *4No communication units can be installed on GT2505 and GT1455.